IESNA:LM-63-2002
[TEST]P1704723
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-28)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-AMB-U-5WQ
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 68W  1590K FIXTURE w/ T5 WIDE DISTRIBUTION
[LAMP] (52) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.57A 68.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4123.6
TILT=NONE
52 -1 1 37 11 1 1 1.0000 0.5000 0.0000
1.000 1 68.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
371.1 373.1 373.1 371.1 371.1 373.1 373.1 373.1 373.1 373.1 375.1 379.0 383.0 389.0 405.0 424.9 448.9 486.8 528.7 
586.5 636.4 706.2 794.0 889.8 1003.5 1111.2 1129.2 1230.9 1326.7 1232.9 869.8 265.3 57.9 33.9 18.0 8.0 0.0 
371.1 373.1 369.1 367.1 369.1 369.1 371.1 371.1 371.1 371.1 373.1 377.0 379.0 387.0 405.0 424.9 446.9 484.8 528.7 
582.5 636.4 704.2 786.0 887.8 1011.4 1113.2 1135.1 1228.9 1310.7 1230.9 883.8 275.3 63.8 33.9 18.0 8.0 0.0 
371.1 369.1 369.1 365.1 365.1 367.1 369.1 367.1 369.1 367.1 367.1 371.1 379.0 389.0 403.0 420.9 446.9 478.8 520.7 
572.6 630.4 704.2 792.0 901.7 1023.4 1157.1 1209.0 1242.9 1334.6 1284.8 999.5 436.9 115.7 39.9 19.9 10.0 0.0 
371.1 369.1 369.1 365.1 365.1 367.1 367.1 367.1 367.1 365.1 367.1 371.1 379.0 387.0 399.0 416.9 438.9 472.8 512.7 
564.6 624.4 702.2 800.0 923.7 1063.3 1214.9 1332.6 1332.6 1374.5 1378.5 1189.0 698.2 179.5 49.9 23.9 10.0 0.0 
371.1 369.1 367.1 365.1 365.1 365.1 365.1 365.1 365.1 367.1 369.1 371.1 377.0 385.0 397.0 413.0 436.9 468.8 504.7 
556.6 624.4 706.2 810.0 949.6 1129.2 1324.7 1488.2 1570.0 1486.3 1498.2 1278.8 893.7 365.1 89.8 23.9 8.0 0.0 
371.1 371.1 369.1 365.1 363.1 365.1 365.1 365.1 367.1 367.1 367.1 373.1 377.0 385.0 397.0 413.0 438.9 468.8 510.7 
562.6 628.4 714.2 825.9 985.5 1187.0 1422.4 1619.9 1773.5 1801.5 1480.3 1380.5 1153.1 640.4 135.7 25.9 8.0 0.0 
371.1 369.1 369.1 365.1 363.1 365.1 363.1 365.1 367.1 367.1 369.1 371.1 377.0 385.0 397.0 413.0 438.9 470.8 512.7 
562.6 632.4 710.2 825.9 959.6 1133.1 1334.6 1510.2 1625.9 1586.0 1568.0 1234.9 895.7 349.1 67.8 21.9 8.0 0.0 
371.1 369.1 367.1 363.1 363.1 363.1 365.1 365.1 367.1 365.1 367.1 371.1 377.0 387.0 401.0 418.9 442.9 474.8 516.7 
572.6 634.4 712.2 815.9 933.6 1071.3 1232.9 1366.6 1398.5 1458.3 1388.5 1191.0 754.1 137.7 47.9 23.9 8.0 0.0 
371.1 369.1 369.1 367.1 365.1 365.1 365.1 365.1 365.1 367.1 367.1 373.1 377.0 389.0 403.0 422.9 448.9 482.8 526.7 
584.5 640.4 714.2 808.0 913.7 1025.4 1161.1 1242.9 1304.7 1372.5 1274.8 999.5 426.9 101.7 43.9 21.9 10.0 0.0 
371.1 371.1 367.1 363.1 365.1 367.1 367.1 367.1 367.1 369.1 369.1 373.1 381.0 389.0 405.0 422.9 450.9 486.8 534.7 
588.5 642.4 710.2 798.0 893.7 1003.5 1115.2 1179.0 1270.8 1314.7 1214.9 903.7 325.2 67.8 33.9 18.0 10.0 0.0 
371.1 371.1 369.1 365.1 365.1 363.1 367.1 367.1 367.1 369.1 371.1 375.1 383.0 391.0 403.0 424.9 452.9 486.8 530.7 
590.5 642.4 710.2 796.0 891.8 999.5 1109.2 1175.0 1272.8 1308.7 1209.0 905.7 303.2 63.8 31.9 16.0 10.0 0.0 
